AS-i G11 Module – It’s All Happening!
Perfect IP68/69k protection for every machine and plant
Compact G11 AS-i module based on clean design guidelines
The top section of housing is hermetically sealed with an embedded O-ring, ensuring maximum protection. The G11 AS-i module is 85 mm in diameter and 33 mm in height. It can be integrated in any machine, even when space is limited. The module’s round design makes it easy to position with the flat cable.
A central screw ensures an even contact pressure and easy installation. Because the AS-i module is so well sealed, it can be steam cleaned without fear of water ingress.
The module can supply up to 4 amps at the outputs, and up to 2 amps at the M12 port. If the output is overloaded, it is switched off and a red diagnostic LED indicates an overload situation.
To provide even greater flexibility, the AS-i module can be directly connected to an AS interface using flat cable or an M12 connecting plug. An individual module can be fitted with a short spur, saving half the cable length.