Innovative Design with Reliable Installation, Detection, and Operation
Easy mounting
Easy replacement of a single-beam sensor with the RLG28 retro-reflective area sensor
- Retro-reflective area sensor in a standard series 28 housing
- Mounting and connection compatibility with common single-beam standard sensors!
- Fast and simple replacement of a single-beam sensor with a 6-beam sensor without changing the control concept
- Trouble-free use of existing wiring
- Bright, highly visible transmitter beams guarantee convenient alignment
- Simple teach-in
Reliable detection
Stress-free guarantee from Pepperl+Fuchs
- Now you have EVERYTHING! Objects reliably in view
- Faultless detection up to
a sensing range of 4 m - Uses 6 beams to generate a
60 mm wide detection area throughout the entire sensing range, without blind spots - Reliable detection of all objects from
12 mm, regardless of the location - Switches at a minimum
0,1 contrast difference
Problem-free operation
RG28 retro-reflective area sensor guarantees reliable operation
- No realignment if the object shape or position changes
- Robust, with compensation for external influences
- Clear display of the operating and switching status via bright LED indicators
- Suitable for deep-freeze applications to
-30 °C - Protection against mutual interference
- Reflection and foil resistant, shock and vibration resistant
- Immune to extraneous light