[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



New GLV18 Series Cylindrical Photoelectric Sensors

Background suppression or clear object detection with an extremely compact design

GLV18 Series: Diffuse mode photoelectric sensor with background suppression and retro-reflective photoelectric sensor for clear clear object detection
GLV18 Series: Diffuse mode photoelectric sensor with background suppression and retro-reflective photoelectric sensor for clear object detection
The new GLV18-8-H diffuse mode photoelectric sensor with mechanically adjustable background suppression and extremely compact design offers an excellent black-white difference , anda detection range of120 mm. Objects are reliably detected regardless of their color, surface and background .

The GLV18-55-G retro-reflective photoelectric sensor for clear object detection combines two devices in one and offers an impressive sensing range to7 m during normal operation.. The sensor guarantees an extraordinary degree of operational reliability in industrial applications. The automatic switching threshold adjustment in clear object detection mode continuously compensates for dirt and potential misalignments, enabling the sensors to function reliably without requiring maintenance.


Key features:

  • Excellent visibility of the light spot due to ultramodern thin-film LEDs with 640 nm wavelength
  • 4 status LEDs for 360° visibility
  • Potentiometer design optimized for better operability
  • Operating voltage 10 ... 30 V DC
  • Flush enclosure mounting possible

Sensor performance data unique to this lower price bracket is achieved using the new technology.


Serviceline Information

Products

Presentations



The new GLV18-8-H diffuse mode photoelectric sensor with mechanically adjustable background suppression and extremely compact design offers an excellent black-white difference, and a detection range of 120 mm. Objects are reliably detected regardless of their color or surface ...