[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Industrial Enclosures and Control Panels

Walsall industrial enclosures are designed, punched, folded, welded, and assembled at one site

Walsall stainless steel enclosures are designed, punched, folded, welded and assembled at one site
Folding stainless steel is like Origami
Our manufacturing capabilities allow production of any sized industrial enclosure up to 2,000 mm x 1,250 mm x 600 mm. Currently, all Walsall branded industrial enclosures carry ATEX, IEC Ex and GOST-R certification with INMETRO certification to be completed by  mid-year 2011.

Terminal box and control panel certification is standard, and all boxes are available as empty component approved enclosures, allowing system builders to incorporate Walsall industrial enclosures into their own projects. Different styles and sizes of industrial enclosures provide solutions for almost all Ex e and Ex ia hazardous area applications. These standard Ex e and Ex ia enclosure ranging in size up to 1,177 mm x 777 mm x 315 mm.

3D design service

CAD drawings of your design are provided in 2D, and if required, a fully interactive 3D model!

Providing complete solutions

Need more than a simple terminal box? Walsall industrial enclosures can be customized into more complex control stations. The LCS range offers single, double, or triple local control units in fabricated 1.5 mm stainless steel enclosures, while the XLCP range provides the customer with the opportunity to specify and customize a control panel to their exact requirements. All of the functions used in Walsall control units have been designed and are manufactured in-house.

ThreadEx
All entry devices used in Walsall solutions are made in-house on state of the art Mazak lathes. ThreadEx hazardous area entry devices are made from the same high quality raw materials as all our industrial enclosures. ThreadEx brand includes Ex e and Ex d stopping plugs in:

  • Nylon (Ex e only)
  • Brass
  • Stainless steel
  • Aluminium

ThreadEx Accessories

  • Adaptors and reducers in brass and stainless steel
  • Breather drain in brass and stainless steel
  • Coming soon: ThreadEx armored cable glands available later this year

Serviceline Information

News

Literature

Links



Walsall stainless steel industrial enclosures and control panels provide standard or customized solutions, and are designed, punched, folded, welded and assembled at one site...