[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.


Software
Overview
Literature
OverviewHelp
ATTENTION! The installation of PACTware and DotNet is a precondition for any DTM operation.

Microsoft .NET Framework

DotNetDotNet
The DotNet Framework is a Microsoft released software library accessed by the DTMs. A one-time installation is therefore a precondition for the correct operation of any DTM.

ULTRA3000

Software ULTRA3000Software ULTRA3000
The WINDOWS™ Software ULTRA 3000 is a service program with logging functions for Pepperl+Fuchs ultrasonic sensors with serial interface.

PACTware

PACTwarePACTware
FDT-Framework of PACTware Consortium e. V. for use of FDT 1.2 compatible system-, device and communication DTMs of individual manufacturers. Presence of the Microsoft.NET Framework is a precondition.

Pepperl+Fuchs DTM Collection

Ultrasonic SensorsUltrasonic Sensors
Collection of all device and communication DTMs for parameterization of ultrasonic sensors.

Interface TechnologyInterface Technology
Collection of all device- and communications DTMs for parameterization of Interface Technology devices
(COM-RS232-300, COM-RS232-9600, KFD2-CRG-*, KFD2-GU*-*, KFD2-UFC-*, KFD2-UT*-*, ED2-UT-*, HID 2082)

Level Control TechnologyLevel Control Technology
DTM-collection for Level Control Technology devices: (BARCON M-LHC HART, BARCON M-PPC HART, BARCON M-LHC Profibus, BARCON M-PPC Profibus, CorrTran HART, LUC-M HART, LUC-M Profibus, Pulscon LTC HART, Pulscon LTC Profibus, VIBRACON)

CorrTran - Online Corrosion MonitoringCorrTran - Online Corrosion Monitoring
Device DTM for parameterization of the Corrosion transmitter - CorrTran.

Remote I/O System - LB/FBRemote I/O System - LB/FB
System- and communication DTMs for parameterization of the modular Remote I/O System LB/FB (Zone2/Zone1 installation)

Remote I/O System - RPIRemote I/O System - RPI
System- and communication DTMs for parameterization of the modular Remote I/O System RPI (Zone 2 installation)

FieldConnex®FieldConnex®
Collection of all device- and communications DTMs for parameterization of FieldConnex® devices
(FDO-VC-Ex4.PA, Profibus DP/PA Segmentkoppler SK3)

FieldConnex® Advanced Diagnostics - Mobile diagnosticsFieldConnex® Advanced Diagnostics - Mobile diagnostics
DTM based Diagnostic Manager for Advanced Diagnostics and accessories for operations in conjunction with the mobile diagnostic module DM-AM

FieldConnex® Advanced Diagnostics - Stationary diagnosticsFieldConnex® Advanced Diagnostics - Stationary diagnostics
DTM based Diagnostic Manager for Advanced Diagnostics and accessories for operations in conjunction with the stationary diagnostic module HD2-DM-A

HART MultiplexerHART Multiplexer
Collection of all device- and communication DTMs for parameterization of HART Multiplexers
(KFD2-HMM 16/KFD0-HMS 16, HIS MUX 2700*)

Generic HART-DTMGeneric HART-DTM
Universal DTM for parameterization of individual HART sensors via „Universal Commands“ and „Common Practice Commands“ (manufacturer: ICS)*

Communication drivers

HART CommDTMHART CommDTM
Communication DTM for use of HART modems (manufacturer: Codewrights)*

PROFIBUS CommDTMPROFIBUS CommDTM
Communication DTM for parameterization of devices via Profibus with Softing Profibus interfaces (manufacturer: Softing)*

Serviceline Information