[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Visit Pepperl+Fuchs at the Motek 2011 Exhibition in Stuttgart

30th international trade fair for assembly, handling technology and automation

Meet Pepperl+Fuchs at Motek 2011 in hall 3, stand 3361
Meet Pepperl+Fuchs at Motek 2011 in hall 3, stand 3361
New product solutions from Pepperl+Fuchs await you at MOTEK, the international trade fair for assembly, handling technology, and automation.

Where?
New Stuttgart Exhibition Center, hall 3, stand 3361

When?
10 – 13 October 2011, every day from 9 am to 5 pm

Put our specialists to the test with your problems. We are certain we can find a suitable automation solution for your application.

We look forward to seeing you!


Product highlights 2011

SUSU18/35 HighPower: the most powerful fiber optic sensor with dual displaySU18/35 HighPower: the most powerful fiber-optic sensor with dual display
  • High-power version with particularly long range and extremely bright light spot via PowerBeam
  • Easy-to-operate basic device with the optical performance of conventional high-end sensors
  • Largest possible sensing ranges and best signal strength  in dusty and dirty environments in this class
GLV18: The “EFFICIENT LINE” series of cylindrical sensors in a robust M18 plastic housingGLV18: The “EFFICIENT LINE” series of cylindrical sensors in a robust M18 plastic housing
Diffuse mode sensor with background suppression and PowerBeam
  • Mechanically adjustable background suppression
  • Excellent black-white difference< 6 %- far exceeds current market standards

Retroreflective sensor with ultra compact design for clear object detection with PowerBeam

  • 2 in 1 sensor suitable for clear object detection and use as a standard photoelectric sensor
  • Automatic switching threshold adjustment in clear object detection mode compensates for dust and dirt accumulation and guarantees stable operation in the long term
All material flow under control – Complete provider of identification technologyAll material flow under control – Complete provider of identification technology
RFID – More than identification
  • Many years of experience with RFID technology
  • An extensive product portfolio ideal for every application

Optical identification solutions for razor-sharp results

  • Speed-independent universal code reader
  • Handheld devices and stationary barcode scanners

Serviceline Information

Links

Products

Exhibition Voucher




New product solutions from Pepperl+Fuchs await you at MOTEK, the international trade fair for assembly, handling technology, and automation. Where? New Stuttgart Exhibition Center, hall 3, stand 3361 When? 10 – 13 October 2011, every day from 9 to 5 ...