[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Pepperl+Fuchs Attends Agritechnica in Hanover for the First Time

Agritechnica 2011
Pepperl+Fuchs will exhibit for the first time at the world's largest trade show for agricultural technology, the Agritechnica. Under the motto "smart farming", find out about the industrial sensors which are actively shaping the farming sector.

Where?  Hanover Exhibition Center, Hall 16, Stand D24
When? November 13 – 19, 2011

Perhaps you will be one of the lucky winners of an iPod nano, which will be raffled daily!


The following highlights await you:

F99 Inclination SensorsF99 Inclination Sensors
  • F99 inclination sensor with J1939 bus interface for simple commissioning
  • High immunity (100 V/m) for reliable operation
  • Extremely robust measuring type and intelligent housing concept
F46 Capacitive SensorsF46 Capacitive Sensors
  • F46 capacitive sensor for joystick applications
  • Increased machine efficiency through motor speed regulation
  • Increased machine safety through operator presence check
Ultrasonic Metal Face SensorsUltrasonic Metal Face Sensors
  • Ultrasonic metal face sensors for non-contact distance monitoring
  • Stainless steel versions for use under extreme operating conditions
  • Wide-ranging solutions through extensive ultrasonic portfolio

Our team of experts looks forward to meeting you.

Serviceline Information

Links



Pepperl+Fuchs will exhibit for the first time at the world's largest trade show for agricultural technology, the Agritechnica. Under the motto "smart farming", find out about the industrial sensors which are actively shaping the farming sector.