[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.


Logic Control Units
Overview
Literature
OverviewHelp
Our logic control devices provide a multitude of features for use in the automation industry. Frequently, discrete sensor or analog signals need to be conditioned for display or monitoring functions in a process. To help you solve these signal conversion problems, we offer a wide range of indicators, counters/ timers, tachometers and other secondary switching devices, specifically designed for applications and used in conjunction with proximity sensors.

When it comes to signal and discrete pulse control and display, Pepperl+Fuchs offers you a broad line of logic and control products.

Multi-function devices with LED or LCD displays:

  • Converts pulse inputs for display
  • Counter, tachometer, and timer functions
  • Up to 2 presets with relay or transistor output
  • Scalable display values
  • Up to 100 kHz frequencies
  • Auxiliary power for sensors and rotary encoders
  • Designs: 24 x 48, 48 x 48 and 96 x 48 (in mm)

Analog Display Meter:

  • Bright LED display, easily readable at 10 m
  • Scalable (characteristic curve scaling)
  • 14-bit resolution
  • Up to 2 preset values
  • Minimum and maximum level detection

Standstill monitors:

  • Cost-effective monitoring of conveyor belts
  • Cutoff frequency easily settable via DIP switch
  • Standstill detection range: 0.1 to 10 Hz

Speed monitors:

  • Speed level detection with relay output
  • Motor speed monitoring
  • Standstill detection range: 0.1 to 10 Hz
  • Slip and rotation detection

Frequency to current/ voltage converter:

  • Voltage or current signal output
  • Pulse input frequency up to 10 kHz
  • Multi-range power input

Output Converter Modules:

  • Convert NAMUR to NPN or PNP signal levels
  • Convert 3-wire DC to relay output