[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Segment Checker Updated with New Devices

Segment Checker V1.14 mit neuen Funktionen.
Segment Checker: design and layout fieldbus networks.

FieldConnex® Segment Checker is an easy to use tool, which enables you to design and layout any fieldbus network based on IEC 61158-2. This can be done for both safe and hazardous areas utilizing the explosion protection concept of your choice including the High-Power Trunk.

Segment Checker will allow you to:

  • Create and configure a fieldbus topology based on devices you plan to use
  • Evaluate and validate topologies and scenarios
  • Check operational parameters such as supply voltage drop
  • Display, archive and print your entire design
  • Import field devices from a library or create new ones with the device editor

Intuitive user interface

Simply select:
  • FOUNDATION FIELDBUS H1 or PROFIBUS PA, and
  • The hazardous area: Safe, Zone 2/Div. 2 or Zone 1/Class I, Div. 1

The software will display the appropriate selection of power supplies and installation technology such as FieldBarrier or segment protector. Then, choose your devices from an extensive catalog of field devices. Pick the accessories of your choice such as bus terminators and surge suppressors. To make life easy, the catalog tree follows color coding for easy referencing and definition of functionalities.


Open device catalog

Segment Checker features a comprehensive catalogue of FieldConnex® modules, from power supplies, fieldbus distributors such as segment protectors and FieldBarriers, surge protectors and terminators through to fieldbus process interfaces for integration of conventional signals. The FieldConnex® catalog is complemented by a selection of Pepperl+Fuchs level control field devices with fieldbus capabilities. You can customize the software by adding your own devices to the library with only a few clicks.

Validating and documenting fieldbus segments

Environmental conditions, such as ambient temperature, influence length of cables and number of field devices per segment. Segment Checker runs a series of calculations for topology, power distribution and short-circuit checks. On the display and in an error log, feedback is given and possible trouble spots are pointed out for simple correction on screen.

Device properties, such as tag name, input current and voltage, can be modified by means of a property editor. Similarly, cable types and lengths can be adapted to the specific application. The complete documentation can be exported in various data formats.

The result is a complete layout drawing of a fieldbus segment, fully validated for efficient operation of the physical layer. It is accompanied by a comprehensive project report and bill of material which presents a good basis for the detailed planning process.


Serviceline Information

New Features

Version 1.14 comes with the latest additions and improvements:
  • New Field Devices
  • New Foundation Fieldbus power supply KLD2-FBPS-1.25.360
  • New PROFIBUS SK3 segment coupler

 


Download

Produkte



Segment Checker makes designing a fieldbus network as easy as drag and drop! Pepperl+Fuchs released version 1.14 with new devices—amongst others the new PROFIBUS Power Hub and Segment Coupler SK3, a new FOUNDATION Fieldbus Power Supply and various field devices.