[Change Country]   English | Deutsch



The IDENT Solution Up to 500 °C

Stop problems caused by heat and thermal stress

Drying sections for adhesive and coating processes with the Ident-System
Drying sections for adhesive and coating processes with the Ident-System
Electronic components are liable to failure at temperatures above 200 °C or as a result of frequent temperature cycles.

Our OIT-IDENT system has been successfully tried and tested in the harsh environment of the drying sections for adhesive and coating processes at BMW manufacturing plants. The information is stored in metallic code plates in a 2-dimensional hole pattern, which can be designed as failure-tolerant.

The OIT system offers camera and illumination in one housing:

  • Simple installation and commissioning without adjustment
  • Interface to Ethernet networks
  • Metal housing with quick disconnect solution

Our device featuring a detection range of 1.5 m can be connected to a PLC or a PC. An Ethernet interface makes it possible to get diagnostic data, set parameters and display data. The special style of the code plate pattern guarantees high detection reliability, which is usually only achieved with RFID identification.


Serviceline Information

Links

Presentations

Literature




Electronic components are liable to failure at temperatures above 200 °C or as a result of frequent temperature cycles. Our OIT-IDENT system has been successfully tried and tested in the harsh environment of the drying sections for adhesive and coating processes at BMW manufacturing plants.