AS-Interface
“I am an AS Interface Gateway.“
How we work
We are the time-saving network standard used to link sensors and actors by means of flat cable protected against reverse polarity. A master controls all communication processes and transfers the data through all standard field bus systems, such an I/O card. By means of the latest specifications it is possible to network up to a thousand inputs and/or outputs.
What we can do
We meet the German TUV and BIA guidelines, and are even able to transfer signals on the basis of the highest safety standards. Parallel cables are not required here as the safety monitor has everything under control and comprises numerous safe PLC logic functions. AS interfaces can be used to simplify numerous machines and to shorten process times. But, first and foremost the AS interface ensures a worldwide uniform standard, which is compatible across all level.
What is so special about us
Not only do we constitute a complete series of AS Interface products. We are also assisted by a comprehensive service and consultation offer. As a highly flexible system we are open for every field bus and every topology. We also stand out for unproblematic installation and can be expanded at any time. Our fortes are automatic addressing, recognition of double addresses and coverage of distances of up to 1 kilometer with safe and standard signals on the same line.