IDENT Control
“I am an IDENT System.“
We represent the latest generation of IDENT systems and are the result of more than twenty years of experience. Depending on the technology you require, we are able to read bar codes, data matrix or RFID labels. Thus, the most suitable technology is available for every application.
What we can do
We are suitable for a large number of different application and always available, when objects have to be identified by means of the code labels. This fact makes us an ideal choice for the most diverse branches of industry. We usually use bar codes when we are employed for transport systems and packaging. In the printing industry as well as in the packaging and pharmaceutical industry, we usually use data matrix, whilst RFID systems dominate primarily the manufacturing field, the automobile industry and the logistics sector. We offer fixed installed as well as mobile scanners and thus can meet the requirements of every application.
What makes us so special
We are your IDENT system for the complete RFID frequency range from 125 kHz to 2.45 GHz. We all work according to the same philosophy with respect to handling and base on a well-tried software structure, which is directly integrated in the PLC. Our fortes are unproblematic function control with display in plain language and connections for up to four read/write scanners in robust metal and plastic housings. In addition, we support all standard field bus systems on the market. Our product series includes the smallest barcode scanner in the world with a maximum reading rate of 1.200 scan/2. We are able to read the smallest data matrix codes at up to 6 m/s, and offer robust RFID labels for metal construction. Count on us and let yourself be surprised.