[Change Country]   English | Deutsch



Small T-Line Rotary Encoder Series THI40

THI40 incremental rotary encoder
THI40 incremental rotary encoder

You want to measure physical parameters, such as revolutions, speed, acceleration, and travel.

And the available space is very limited. Well, in this case, we have exactly the right product for you!

The THI40 continues the new cost-effective target line of Pepperl+Fuchs rotary encoders. The small, 40 mm diameter is suitable wherever space is limited.

The features of the THI40 meet the requirements of the rotary encoder market. Output resolutions are available up to 1024 pulses per revolution. This unit also features Opto-ASIC technology and a load-bearing metal disc that provide an ideal combination of temperature sensitivity and high resolution.

Incremental rotary encoder THI40 with continuous hollow shaft:

  • Compact housing diameter of 40 mm
  • Installation depth: 26 mm
  • Resolution: up to 1024 pulses
  • Replacement for 81 series

Serviceline Information

Product Details

Links

Press Release




You want to measure physical parameters, such as revolutions, speed, acceleration, travel and the available space is very limited. Well, in this case, we have exactly the right product for you! The THI40 continues the new cost-effective target line of Pepperl+Fuchs rotary encoders. The small, 40 mm diameter is suitable wherever space is limited.