[Change Country]   English | Deutsch



Enclosure for the Pharmaceutical Industry

Enclosure for the Pharmaceutical Industry: TECO
Enclosure for the Pharmaceutical Industry: TECO

Considerable demand exists for enclosure solutions based on stainless steel. Due to its smooth surface, this material is an excellent dirt repellent and can be cleaned with even the most aggressive agents. The packaging is rounded off by special glands and seals that guarantee a high degree of protection (IP 65) and facilitate the use of high-pressure cleaners.

Pepperl+Fuchs EXTEC Esslingen has confronted and mastered this challenge with an ingenious enclosure variant: TECO.

Product Features:

  • Stainless steel design 1.4404 (US: 316)
  • Monitor is removable for servicing
  • Floor, wall, or flush mounting
  • Pluggable electrical connections
  • Available in “non-Ex” and “Zone 22” versions
  • Optical trackball
  • Option kits: Barcode reader interface

Serviceline Information

Products




Considerable demand exists for enclosure solutions based on stainless steel. Due to its smooth surface, this material is an excellent dirt repellent and can be cleaned with even the most aggressive agents. Our new TECO enclosure serves the various needs of the pharmaceutical industry.