Fiber Optics
Choose versatility
Fiberglass and plastic fiber optics from Pepperl+Fuchs
Pepperl+Fuchs fiber optics can be used wherever you are unable to use conventional sensor systems due to lack of space. You can also implement applications in hazardous areas with light conductors.
In addition to our extensive range of standard fiber optics, Pepperl+Fuchs can also create special solutions for you. For example, you can implement versatile applications with highly flexible or chemically resistant fiber optics, fiber optics for harsh operating conditions, plus color and contrast detection.
Due to our internal development and manufacturing facilities, Pepperl+Fuchs can respond easily and flexibly to your needs, even manufacturing special fiber optic heads.
Pepperl+Fuchs’ experience means a 30-year tradition in the field of fiber optics technology and customer relations built and maintained over decades. Tell us what your application is and your usage conditions, and we'll provide you with the right fiber optics solution!