LED Signal Lights from Pepperl+Fuchs
With optional AS-Interface connection
LED signal light from Pepperl+Fuchs
The new signal lights from Pepperl+Fuchs are modularly designed, providing you with highly visible LED lighting as well as optional audio alarms. The signal lights are equipped with a proven bayonet locking system and spring clamp connections to ensure fast and flexible positioning and mounting.
The long service life of the LEDs ensures you reliable low-maintenance operation. Due to the modular layout and easy installation (no tools required), you can save yourself the cost of keeping pre-assembled lights in stock. You can also cut energy expenses with the system's power saving LED technology because LEDs use less energy than normal incandescent light sources.
An optional AS-Interface switching element gives you a direct connection to the AS-Interface and can control of up to 4 signal elements.
Application example: LED signal light in a filling system
Pepperl+Fuchs LED Signal Lights:
- Bayonet locking system for easy tool-free assembly and disassembly of individual stages
- LED lighting elements with service life of 100,000 h (≈ 11.4 years of continuous operation)
Incandescent bulbs would have to be replaced more than 10 times during this period - LED placement is optimized with 360 degree visibility
- High-level protection class IP 65 for both visual and audible signal elements
- Optional connection element for AS-Interface
We would be happy to provide you with support in planning and implementing your projects. Just let us know what you need!