[Change Country]   English | Deutsch



New SU18 Series Fiber Optic Sensor

High performance fiber optic sensors

Pepperl+Fuchs SU18 series fiber optic sensor
Pepperl+Fuchs SU18 series fiber optic sensor
Fiber optics make installation simple and easy and can be used with ambient temperatures up to 300 °C.

Pepperl+Fuchs has developed the SU18 series of fiber optic sensors to make the implementation of fiber optic applications remarkably simple.

 

 

 

 

SU18 series fiber optic sensors have the following features:

  • Three operating modes in one standard device: high-speed, standard, and high-resolution
  • Short response times, as low as 80 µs
  • Compact housing for DIN rail mounting
  • No cross-talk, even in high-speed mode
  • Timer functions

The SU18 series is suitable for:

  • Small parts detection
  • Positioning
  • Automated fitting machines
  • PCB handling

Pepperl+Fuchs SU18 series is available in these versions:

  • Potentiometer for fine adjustment of switching point
  • Four different Teach-In modes: static, dynamic, maximum, and position

Serviceline Information

Products

Literature




Fiber optics make installation simple and easy and can be used with ambient temperatures up to 300 °C.

Pepperl+Fuchs has developed the SU18 series of fiber optic sensors to make the implementation of fiber optic applications remarkably simple.