interlift 2007
International trade fair for elevators, components, and accessories
Pepperl+Fuchs exhibits at interlift 2007
The interlift 2007 Trade Fair runs from October 16 to 19 in Augsburg, Germany. This is a great opportunity for us to meet with you and discuss the latest developments in the area of door, gate, and elevator sensor systems. We will be located in Building 3, Booth 366. Stop by. Our experts would like to talk to you about how Pepperl+Fuchs products can meet your needs.
Some of our products we’d like to talk to you about include:
Elevator light grid series AL2109
Elevator Light Grid Series AL2109
The AL21 series features a compact housing width of 9 mm, EN 81-70 and EN12016 compliance, LED, and an ambient light limit >100,000 Lux. They detect objects at close range and can be used on stationary and moving parts. The control unit is built into the profile along with the power supply.
The AL21 series features a compact housing width of 9 mm, EN 81-70 and EN12016 compliance, LED, and an ambient light limit >100,000 Lux. They detect objects at close range and can be used on stationary and moving parts. The control unit is built into the profile along with the power supply.
Position encoding system WCS
Position Encoding System WCS
Our position encoders are optimal for measuring the speed and position of the elevator car. Absolute cabin position is transferred with an accuracy of ± 0.6 mm. Function is independent of load and fluctuations in temperature.
Our position encoders are optimal for measuring the speed and position of the elevator car. Absolute cabin position is transferred with an accuracy of ± 0.6 mm. Function is independent of load and fluctuations in temperature.