[Change Country]   English | Deutsch



Angle Positioning from 0° to 360°

F130 inductive angle measuring system

PMI360D-F130-IE8-V15 Inductive analog measuring system
PMI360D-F130-IE8-V15 Inductive analog measuring system
The F130 is an innovative 360° inductive sensor that provides precise angle position measurement and has a current output of 4 mA … 20 mA as well as two definable switching points.

Special features are wear-free operation, high accuracy, and a resolution of 0.4°. The mechanical design and the inductive measurement principle tolerate relatively high variations of the rotational target position in the axial and radial direction (1 mm to 2 mm). The BT-F130-A or a customer-specific actuator with a target diameter of up to 27.5 mm can be used as a target for the F130.

Product characteristics of the PMI360D-F130-IE8-V15 inductive proximity sensor:

  • Analog output 4 mA … 20 mA
  • Zero point + 2 adjustable switching points on the device
  • Measuring range 0° ... 360°
  • Resolution 0.4°, repeat accuracy ± 0.5°
  • Operating voltage 18 ... 30 V DC
  • Protection degree IP 67

Serviceline Information

Product Details

Literature




The F130 is an innovative 360° inductive sensor that provides precise angle position measurement and has a current output of 4 mA … 20 mA as well as two definable switching points.