[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



News 2008

Inclination Sensor with Approval for Use in Public Highway Traffic Applications
In Europe, industrial sensors that are installed in vehicles require the approval of the Federal Motor Vehicle Authority. The F99 inclination sensors from Pepperl+Fuchs received the e1 type approval in November 2008.
Simply safer: AS-Interface Safety Switches and Enabling Switches
These mechanical locking devices have LEDs for AS-Interface and fault conditions as well as separate actuators. With a width of just 40 mm they are perfectly adapted to current door profiles. The robust, rotating head in hardened steel guarantees flexibility and long life.
“Best Product Award 2008”: And the Winner is …
Readers of the magazine A&D (Automation & Drives) have decided: The Best Product Award 2008 goes to VMT Bildverarbeitungssysteme GmbH for their innovations in image processing. The choice was made from all the products presented during 2008 in the image processing and ident technology category.
Greater Flexibility for RFID Identification Systems in all Frequency Ranges
In many industrial applications, RFID Systems must be small and adaptable. The new IDENTControl Compact interface unit from Pepperl+Fuchs is both! It supports all RFID tags with 125 kHz, 250kHz, 13.56 MHz, 868 MHz and 2.45GHz frequencies, and can be mounted to suit the application...
Miniature Photoelectric Sensors for Perfect Printed Circuit Boards Detection – Series ML8
Printed circuit boards are inherent in the majority of machines and products people use every day. From household appliances to consumer electronics and even the cars we drive; electronic systems are used. These systems include one or more printed circuit boards...
Logo SPS/IPC/DRIVES 2008Pepperl+Fuchs Invites You to The SPS/IPC/DRIVES 2008 in Nuremberg
November 25, 26, and 27, 2008 the theme of ‘Automation Technology’ comes into focus once again at the exhibition event. A brief overview of our Factory Automation products awaits you.

We invite you to visit our stand in Nuremberg – Stand 210, Hall 7A.

Interview with Dr. Peter Adolphs: Industrial Image Processing with System
Since the acquisition of VMT Pepperl+Fuchs offers a full range of image processing solutions for factory automation – from vision sensors to high-end systems. According to Dr. Peter Adolphs, Managing Director of the Factory Automation Division of Pepperl+Fuchs, the company will be able to take up a position as one of the few worldwide suppliers satisfying the various requirements for...
Vision Sensors – Sensing in Three Dimensions
The invention of the inductive proximity switch 50 years ago had a decisive impact on automation technology. Today our Vision Sensors extend those capabilites and meet the demands of advanced applications with hardware and software that is reliable, easy-to-use and an economic solution for many automation applications...
The New Vision Sensors in the Series VOS300
The VOS300 Series Vision Sensors close the gap between standard photoelectric sensors and expensive vision systems by employing a powerful and flexible solution...
Inductive proximity switch, 1958 – Invented by Pepperl+FuchsPepperl+Fuchs has Reason to Celebrate!
Pepperl+Fuchs stands for successful pioneering work and constant innovation! In 1958 – exactly 50 years ago – the company made a name for itself, as a pioneer…
Motek LogoMOTEK 2008 - Just Begun and Already Almost Past
Visit us until 25th September 2008 in Hall 6, Stand 6301, at the new exhibition in Stuttgart. Our staff will be happy to inform you of the new products available from Pepperl+Fuchs.
F99 Inclination Sensor from Pepperl+FuchsF99 Inclination Sensor, Now Also with Voltage Output
The F99 series of inclination sensors from Pepperl+Fuchs - for the detection of inclination angles in a freely selectable range of angles between 0 … 360° - is now available with a voltage output.
Photoelectric Sensor ML8-8-HGU for printed circuit board detectionML8 Miniature Photoelectric Sensors - Sense with Perfection
Pepperl+Fuchs now offers you a new photoelectric sensor for the detection and positioning of printed circuit boards; the ML8-8-HGU Miniature Photoelectric Sensor with background suppression...
MOTEK 2008 – the world trade fair for automation in the industrial heart of EuropeMOTEK 2008 – The World Trade Fair for Automation in the Industrial Heart of Europe
Visit us at the Motek exhibition from 22-25 September 2008 in hall 6, stand 6301 on the grounds of the New Trade Fair in Stuttgart.
Use the trade fair to take a look at our new products and celebrate the 50th anniversary of the inductive proximity switch together with us.
We look forward to seeing you!
The new Pepperl+Fuchs start pagePepperl+Fuchs Launches New Global Website
Pepperl+Fuchs launched our new international website in July 2008. The site is designed to be quick and easy to navigate. In only a few clicks, you can easily locate relevant information and products in the Factory Automation area. Our search function helps you to find products that are well-suited to your specific applications.

Serviceline Information

News+Events