[Change Country]   English | Deutsch



New Inclination Sensor F99 from Pepperl+Fuchs

An all position sensor

Inclination Sensor F99 from Pepperl+Fuchs
Inclination Sensor F99 from Pepperl+Fuchs
The new F99 inclination sensor from Pepperl+Fuchs combines durability and simplicity into one small housing, making it ideal for industrial environments.

The F99 inclination sensor provides a standardized 4 … 20 mA analog interface with a selectable angle measurement range between 0 … 360° without the need for a costly bus system. A spring mass system enables fast response times, Pepperl+Fuchs offers these non contact sensors in both, single- and dual-axis versions. Using two Teach-In buttons you can easily adjust the switching outputs.

F99 Inclination Sensor Highlights:

  • Non contact sensing of the inclination angle in one or two axes
  • Measuring range 0 … 360°
  • Angular resolution 0.1°
  • Both analog and switching outputs
  • Two adjustable switching points
  • Protection degree IP68/IP69K

Serviceline Information

Products

Literature




The new F99 inclination sensor from Pepperl+Fuchs combines durability and simplicity into one small housing, making it ideal for industrial environments.