[Change Country]   English | Deutsch


Data Matrix Code
Overview
Literature
OverviewHelp
The data matrix code represents an intelligent further development of the barcode. Many advantages of the barcode have been incorporated and improved with other characteristics of the data matrix code. These include a larger memory capacity, lower space requirement, omni-directional reading and reading of curved surfaces.

In addition, this type of reading device also has an automatic error correction without data loss, an option for laser inscription directly in the material and a traversing speed of up to 6 m/s.


Information

Examples of data matrix code
Examples of data matrix code
Data matrix code reading devices use a CCD camera that records an impression of the object that is then evaluated by the integrated signal processor. Certain shape specifications for the code must be heeded in this respect.

The "finder pattern", which forms the lower left-hand corner of the code, acts as an identification element, while the upper right-hand corner, the "alternating pattern", sets up the data field. The data region containing the information to be read is located within these limits.

Pepperl+Fuchs provides suitable device variants to suit individual practical requirements. The reading devices are particularly distinguished by the fact that they have no adverse influence on operating personnel, and alignment of the code to suit the reading device is unnecessary.

They achieve astounding results, thanks to the extremely high speed at which they evaluate the data read. A traversing speed of up to 6 m/s and 25 readings per second are achieved in the case of an ECC200 code (symbol dimensions of 16 x 16 and module size of 0.35 mm). Moreover, an associated software CD is available for each reading device.


Applications

Data matrix codes are used in a variety of applications
Data matrix codes are used in a variety of applications
Data Matrix Codes are used in the following applications:
  • Pharmaceutical industry: Safe allocation of carton, patient package insert and medications
  • Lettershop: Document tracing during shipping and prepaid postage stamping of letters (Stampit)
  • Factory automation: Production control and configuration of PCB's
  • Medical engineering: Reliable hygiene and device exchange in hospitals