[Change Country]   English | Deutsch


OverviewHelp

Barcode scanners

The development of barcode scanner technology has made it possible to link the flow of information with the flow of material. Conveyor units can now be identified at any time and in any place and numerous response options can be carried out in the appropriate section of production.

Barcodes are a form of identification that makes it possible to read printed data by machine. This technology is used in almost all areas of industry and business, by government employees and in daily life.

One great advantage of these labels is that they can be printed before they are affixed. This means they can be printed in a different physical location than where they are used, which allows for economical mass production in print stations.


High performance barcode scanners
High performance barcode scanners
The new development level of the high performance scanners VB34 and VB33 is expressed in an innovative mechanical design that separates the scanner into two separate components. The read head carrier module is on one side, on the other side is the decoder carrier module.

This makes it possible to adjust the ideal position of the scanner simply by turning the head unit to adjust for changing environmental conditions.


The barcode scanner combines the following features:
  • Read rate of up to 1200 read processes/ second
  • 2 serial interfaces
  • Operating voltage 15 to 30 V DC
  • All standard codes can be read
  • Dynamic focusing system
  • Fast Lonworks interface for master/ slave/ configurations
  • Integrated communication via PROFIBUS, DeviceNet and Ethernet
  • 5 operating modes for optimal adjustment to requirements of different applications

Bar code systems are used in automotive applications
Bar code systems are used in automotive applications
Use in everyday situations:
  • Data recording and process tracking in production environments, for example in installation departments of the automobile industry
  • Identifying pallets in storage and logistics applications
  • Tracking and sorting packages

View All Products

Serviceline Information