[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Robust Design, Easy to Use - Magnetic Rotary Encoder MNI40 for Continuous Use under Harsh Conditions

The perfect combination: Robust measuring system - intelligent assistance functions


Intelligent, fast, robust – The magnetic incremental rotary encoder MNI40
The new MNI40 magnetic incremental rotary encoder combines an extraordinarily robust measuring system with intelligent assistance functions in an extremely compact unit.

The MNI40 is unaffected by ambient conditions and works reliably in dirty, dusty, or wet environments. Simple installation and adjustment of the sensor using a two-color LED status indicator considerably reduce installation time.


Highlights of the MNI40

  • Clear function verification via two-color LEDs (red/green)
  • Simple installation and adjustment using assistance functions reduce costs
  • Self-diagnostics including the magnetic wheel provide quality assurance
  • Internal intelligence provides easy setup and reliable operation
  • The elastomer coating of the magnetic wheel provides resistance to dirt as well as thermal and mechanical shock
  • Long service life at high speeds and temperatures

Due to the zero-contact connection of the sensor and the magnetic wheel, the MNI40 magnetic incremental rotary encoder has no ball bearings. This guarantees a long service life even at high rotational speeds up to 30,000 rpm. Typical areas of application are found in machine and plant construction, in construction machinery, mechanical handling, as well as external plant and in automobile assembly.


Serviceline Information

Products

Presentations

Literature



The new MNI40 magnetic incremental rotary encoder combines an extraordinarily robust measuring system with intelligent assistance functions in an extremely compact unit ...