DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    Angle Positioning from 0° to 360°

    F130 Inductive Angle Measuring System

    The F130 is an innovative 360°inductive sensor that provides precise angle position measurement and has a current output of 4 mA … 20 mA as well as two definable switching points.

    Special features are wear-free operation, high accuracy, and a resolution of 0.4°. The mechanical design and the inductive measurement principle tolerate relatively high variations of the rotational target position in the axial and radial direction (1 mm to 2 mm). The BT-F130-A or a customer-specific actuator with a target diameter of up to 27.5 mm can be used as a target for the F130.

    Product characteristics of the PMI360D-F130-IE8-V15 inductive proximity sensor:

    • Analog output 4 mA … 20 mA
    • Zero point + 2 adjustable switching points on the device
    • Measuring range 0° ... 360°
    • Resolution 0.4°, repeat accuracy ± 0.5°
    • Operating voltage 18 ... 30 V DC
    • Protection degree IP 67