|
|
PMI360D-F130-IE8-V15
Inductive analog measuring system
The F130 is an innovative 360°inductive sensor that provides precise angle position measurement and has a current output of 4 mA … 20 mA as well as two definable switching points.
Special features are wear-free operation, high accuracy, and a resolution of 0.4°. The mechanical design and the inductive measurement principle tolerate relatively high variations of the rotational target position in the axial and radial direction (1 mm to 2 mm). The BT-F130-A or a customer-specific actuator with a target diameter of up to 27.5 mm can be used as a target for the F130.
Product characteristics of the PMI360D-F130-IE8-V15 inductive proximity sensor:
Tel. +49 621 776-4411
fa-info@de.pepperl-fuchs.com