One Product for Many Uses
F12 Series ultrasonic sensors
Ultrasonic sensor F12
UB800-F12P-EP-V15
The F12 ultrasonic sensors series is designed for a wide range of uses in the packaging, beverage, food, & pharmaceutical industries, in addition to general automation tasks in supply systems, assembly automation, and storage and conveyor systems.
Ultrasonic sensors have features that allow them to work in environments where traditional proximity sensing devices are unsuitable. Additionally, they are unaffected by target color, transparent, or reflective surfaces, ambient noise or dusty atmospheric conditions; provide non contact distance measuring; and their longer and wider sensing ranges help solve tough applications.
Here is a quick overview of ultrasonic sensor series F12 product features:
- Large, well-lit function displays visible from a distance in front of and behind the device
- Push-pull output; smallest possible storage/ interference immunity
- Ultrasonic beam can be switched at close range (wide/ narrow) for selective interference suppression
Multiple arrangement of up to 10 sensors possible with mutual synchronization - M12 connection rotates 90°