DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    Reliable Monitoring on Swinging Doors

    DIN-compliant sensors for automatic doors

    Beginning July 1, 2006, automatic doors in Germany must meet the requirements defined in the German standard DIN 18650. Pepperl+Fuchs provides door sensors specifically developed for the safety of persons and objects that meet this standard.

    The TopScan-S active infrared photoelectric sensor, for example, is one of the first TÜV tested devices certified to DIN 18650. Modular photoelectric sensors fit into a track and are readily set for beam position and angle, operation modes, and left or right edge monitoring. It is ideal for swinging doors.

    TopScan-S photoelectric sensors features include:

    • Detection of persons and objects inside the protected area
    • Modular design with master/ slave
    • Ensures safety for all door widths
    • Background evaluation
    • Easy installation
    • Tested and certified according to DIN 18650
    • Meets requirements of preEN 12650

    Product movies

    Contact

    Tel. +49 621 776 - 4411
    fa-info@de.pepperl-fuchs.com