Safety Protection for Hazardous Areas
SafeBox – Flexible Safeguarding without Programming
Pepperl+Fuchs SafeBox is a valuable contribution to machine and system safety.
Safeguarding for hazardous applications is becoming increasingly complex. As safety component are integrated into the system, conventional systems frequently reach their limits. SafeBox fills the gap between individual switching elements and extensive safety control systems. The module system provides simple solutions with no programming.
In addition to triggering an Emergency Stop, other safety equipment must also be frequently monitored. SafeBox allows you to connect different safety components to a single analyzer unit which can be easily integrated into an Emergency Stop hierarchy.
Features of SafeBox 4:
- Modular design
- No knowledge of programming required
- Safety Category 4, SIL 3
- For use in safeguarding of machines and systems in conformity with EN 954-1 or EN ISO 13849-1
We would be happy to provide you with support in planning and implementing your projects. Just let us know what you need!