DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    The New Generation of Slot Sensors

    Ideally Suited for Your Application

    At this year's Motek, Pepperl+Fuchs will present a new generation of slot sensor. State-of- the-art optical design and an innovative circuit concept guarantee the reliable operation of the sensor in difficult applications, including harsh industrial environments.

    With standardized products like slot sensors, differences only become apparent in the application. Our experts improved the optical and electronic features, making the sensor function superior when compared to other products on the market.

    Features of the New Generation of Slot Sensors:

    • Reliable detection of transparent media or materials as small as 0.3 mm
    • Protection against dirt and dust or misadjusted switch limit
    • Microprocessor controlled
    • Repeatable switch point within 0.05 mm
    • Short response times (< 160 µs) and high switching frequencies (< 3 kHz)
    • Cross-talk immune
    • cULus approval
    • Versions available with stainless steel housing and ATEX approval

    Contact

    Tel. +49 621 776-4411
    fa-info@de.pepperl-fuchs.com