DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    New SU18 Series Fiber Optic Sensor

    High performance fiber optic sensors

    Fiber optics make installation simple and easy and can be used with ambient temperatures up to 300 °C.

    Pepperl+Fuchs has developed the SU18 series of fiber optic sensors to make the implementation of fiber optic applications remarkably simple.

    SU18 series fiber optic sensors have the following features:

    • Three operating modes in one standard device: high-speed, standard, and high-resolution
    • Short response times, as low as 80 µs
    • Compact housing for DIN rail mounting
    • No cross-talk, even in high-speed mode
    • Timer functions

    The SU18 series is suitable for:

    • Small part detection
    • Positioning
    • Automated fitting machines
    • PCB handling

    Pepperl+Fuchs SU18 series is available in these versions:

    • Potentiometer for fine adjustment of switching point
    • Four different Teach-In modes: static, dynamic, maximum, and position

    Contact

    Tel. +49 621 776-4411
    fa-info@de.pepperl-fuchs.com