DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    interlift 07

    International Trade Fair for Elevators, Components, and Accessories

    The interlift 2007 Trade Fair runs from October 16 to 19 in Augsburg, Germany. This is a great opportunity for us to meet with you and discuss the latest developments in the area of door, gate, and elevator sensor systems. We will be located in Building 3, Booth 366. Stop by. Our experts would like to talk to you about how Pepperl+Fuchs products can meet your needs.

    Some of our products we’d like to talk to you about include:

    Elevator Light Grid Series AL2109 from Pepperl+Fuchs

    Elevator Light Grid Series AL2109

    The AL21 series features a compact housing width of 9 mm, EN 81-70 and EN12016 compliance, LED, and an ambient light limit >100,000 Lux. They detect objects at close range and can be used on stationary and moving parts. The control unit is built into the profile along with the power supply.

    Position Encoding System WCS from Pepperl+Fuchs

    Position Encoding System WCS

    Our Position Encoders are optimal for measuring the speed and position of the elevator car. Absolute cabin position is transferred with an accuracy of ± 0.6 mm. Function is independent of load and fluctuations in temperature.

    Free fair voucher

    A free fair voucher is available via the following email address:
    interlift07@de.pepperl-fuchs.com

    Contact

    Tel. +49 621 776-4411
    fa-info@de.pepperl-fuchs.com