|
|
Completness check for packaging with Vision Sensors
Our vision sensors are designed for easy configurability and are suitable for a wide range of applications.
Without the need for programming knowledge on behalf of the user, they can be adapted to a multitude of applications even in small quantities.
Once parameterized via software with intuitive user guidance, the vision sensors work automatically without a PC.
Their high resolution, great sensitivity and automatic threshold adaptation permit powerful and flexible object detection of even fast moving objects such as those common in the packaging industry.
The compact design with a robust housing simplifies integration into existing systems.
Typical areas of use for devices from the VOS300 vision sensor series are checks for presence and completeness, assembly checks, position and alignment detection and type differentiation.
With the VOS300 series Pepperl+Fuchs expands its application range for industrial image processing with configurable vision sensors.