Druckseite anzeigen.

Inductive reduction factor 1 sensor with increased sensing distance

NRB: 12 mm semi flush with 18 mm housing diameter

With NRB12, the new member of the family of reduction factor 1 sensors from Pepperl+Fuchs, the optimal coupling setting between sender and receiver coil guarantees highest sensing distances and material-independent detection of all metals. The main component of the new reduction factor 1 sensor NRB12 is the print-coil system, which is comprised of a sender coil and a receiver coil. The downstream connected oscillator evaluates the coupling of both coils.

The output signal of the oscillator is processed by means of an amplifier and forwarded to the end stage group, which makes the desired output signal available to you.

The print-coils are butt soldered to the electric circuit board, the coil is then protected by means of a cup and installed in a stainless steel sleeve

The print-coils are butt soldered to the electric circuit board, the coil is then protected by means of a cup and installed in a stainless steel sleeve

Highlights of the NRB12:

  • 12 mm sensing distance semi flush at 18 mm housing diameter
  • High mechanical stability due to print coils
  • No more influence from disturbing factors such as e.g. mechanical stress, temperature, EMC etc.
  • Highest level of reproductivity due to new mechanics
  • Magnetic-field-proof (optional weld-proof)

Presentations

  • Reduction Factor 1 Inductive Proximity Sensor with 12 mm Sensing Range
    Low-Res High-Res

Contact

Tel. +49 621 776-4411
fa-info@de.pepperl-fuchs.com



Pepperl+Fuchs GmbH · Königsberger Allee 87 · 68307 Mannheim
Tel. 0621 776-1111 (Factory Automation)