DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    New Inclination Sensor F99 from Pepperl+Fuchs

    An all position sensor

    The new F99 inclination sensor from Pepperl + Fuchs combines durability and simplicity into one small housing, making it ideal for industrial environments.

    The F99 inclination sensor provides a standardized 4 … 20 mA analog interface with a selectable angle measurement range between 0 … 360° without the need for a costly bus system. A spring mass system enables fast response times, Pepperl+Fuchs offers these non contact sensors in both, single- and dual-axis versions. Using two Teach-In buttons you can easily adjust the switching outputs.

    F99 Inclination Sensor Highlights:

    • Non contact sensing of the inclination angle in one or two axes
    • Measuring range 0 … 360°
    • Angular resolution 0.1°
    • Both analog and switching outputs
    • Two adjustable switching points
    • Protection degree IP68/IP69K

    Contact

    Tel. +49 621 776-4411
    fa-info@de.pepperl-fuchs.com