DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.

    AS-Interface Compact Module for Restricted Installation Space

    New modules in G16 housing from Pepperl+Fuchs

    Pepperl+Fuchs provides solutions to save space in conveyor, handling, and robotic applications. The G16 AS-Interface compact module series has a robust potted 30 mm narrow housing and is specifically designed for installation and use in a confined space.

    The compact design enables the modules to perfectly match customary profile widths using single slot-nut fastening, and allows screwed connections in narrow slots. The connection to the AS-Interface is quick and easy using an M12 connection plug and the Pepperl+Fuchs AS-Interface flat cable terminal.

    The G16 model line offers a small housing profile with potted electronics and IP69K protection.

    G16 compact module connected with AS-Interface flat cable terminal

    G16 compact module connected with AS-Interface flat cable terminal

    Pepperl+Fuchs G16 compact module features:

    • Robust potted 30 mm narrow housing
    • Single stub connection through AS-Interface terminal
    • Channel-specific output overload display
    • M8 metallic thread for peripheral connection
    • Module-specific general diagnosis functions in line with AS-Interface Specification 3.0