ML7 Series Photoelectric Sensors with ECOLAB Certificate and IP69K
Don't be fooled by its small size
Miniature photoelectric sensor ML7-54-G certified according to ECOLAB
ML7 Series miniature photoelectric sensors are developed for non-contact object detection in areas with confined space. They are certified according to ECOLAB, and fulfill the requirements covered by protection degree IP69K. Equipped with numerous features and unique selling points, the ML7 Series - and its miniature design - comes with outstanding precision, is easy to use and it operates reliably, even under the toughest environmental conditions.
The watertight protection of the robust plastic housing and the scratch resistant optical system cover mean that the sensors can be used in almost any environments subject to high levels of moisture. Even when used in the food industry, the photoelectric sensors can easily withstand cleaning and disinfection processes. This proven material stability, which has also been certified by Ecolab GmbH & Co. OHG, is compatible with the following cleaning agents, and guarantees that your system will enjoy outstanding reliability and availability.
ML7 miniature photoelectric sensors with side and frontal light exit certified according to ECOLAB
- P3 topactive 200
- P3 topactive DES
- P3-topax 56
- P3-topax 66
The ML7 excels due to a complete series of extra features for simple commissioning. Sensitivity is adjusted using TEACH-IN. Highly visible display LEDs are used to signal operational readiness, function reserve, switching state, and output-side short circuit.
Other highlights include flexible mounting, support for customary connection technology, low sensitivity to any influence through multiple layouts, as well as enhanced resistance to extraneous light sources.