VDM100 Series - Distance Measurement Device
Effective, reliable distance measurement
VDM100 Optical distance sensor from Pepperl+Fuchs
Important sensor tasks in production processes include:
- Exact positioning of vehicles
- Safeguarding minimum distances
- Verification of occupied conditions
Unitl now, these were very different systems and action principles.
Pepperl+Fuchs offers a complete family of distance measurement sensors. Our products operate according to a pulse-run time measurement principle, which makes phase correlation and triangulation mechanics superfluous in your process.
The VDM100 series offers high measurement speed and accuracy, especially over long distances up to 240 m. The VDM100 distance measurement sensor meets the highest of demands in the field of market and/or customer-specific solutions. With a measurement accuracy of up to +/- 0.5 mm and a maximum travel speed of 10 m/s, Pepperl+Fuchs sets new standards in this field.
Laser class 1 in measuring operation and the attractive housing design complete the high-quality overall impression of the VDM100 series distance measurement sensor.