ALL FOR ONE FOR ALL
Inductive sensor with reduction factor 1 ... a sensor for all applications?
Product family Pepperl+Fuchs reduction factor 1 sensors
Sensors with reduction factor 1 detect metallic objects of any material (e.g. iron, steel, copper, aluminum) with the same switching distance. A special coating on the housing permits the use of these sensors in welding areas. The following are available:
- Complete portfolio in all designs
- Sn from 2 mm to 50 mm embeddable
- Sn from 6 mm to 75 mm non-embeddable
- Electromagnetic welding resistance against external fields
- Mechanical welding resistance against splash
- NRB12 providing the largest switching distance in the world
The technological highlight
Inductive sensor with reduction factor 1 ... a farsighted sensor for all applications?!
Users of sensors with reduction factor 1 are used to the standard maximum switching distances. Pepperl+Fuchs has developed a new R1 oscillator with a 50 % greater switching distance, making it the problem solver par excellence!
In figures:
- DC three-wire NO PNP contact
- 12 mm switching distance quasi-embeddable
- Threaded cylindrical design, 18 mm diameter, made from V2A or brass with PTFE coating
- Electromagnetic welding resistance against external fields
- Mechanical welding resistance against splash