DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:

  • Factory Automation Home
  • Factory Automation News
  • Factory Automation Newsletter
  • Markets + Applications for Factory Automation
  • Factory Automation Products
  • Downloads/Documents
  • Contacts

  • Druckseite anzeigen.
    e-news Fakrikautomation von Pepperl+Fuchs
    Up-to-date
     

    SPS/IPC/Drives 2007
    A Warm Welcome to Hall 7A, Booth 210

    For a concise overview of the components and systems used in factory automation, come to the SPS/IPC/Drives exhibition in Nuremberg, November 27- 29, 2007. You will find us in hall 7A, booth 210, where we would like to discuss your technical applications or questions in addition to the latest developments in factory automation.

    Product news
     

    VDM70 – Time-of-Flight
    An all-round distance measuring device

    For applications related to distance measuring Pepperl+Fuchs relies on impulse time measurements – Time-of-Flight – and introduces the new product VDM70 in this field.
    The compact VDM70 works at a distance of up to 10 m reflecting diffusely; using a reflector distances of up to 250 m can be achieved.

     

    Angle Positioning from 0° to 360°
    F130 Inductive Angle Measuring System

    The F130 is an innovative 360°inductive sensor that provides precise angle position measurement and has a current output of 4 mA … 20 mA as well as two definable switching points.

     

    Flexible Vision Sensors
    Industrial image processing made easy

    Our vision sensors are designed for easy configurability and are suitable for a wide range of applications.
    Without the need for programming knowledge on behalf of the user, they can be adapted to a multitude of applications even in small quantities.

    Application reports
     

    Under Tension:
    PMI120-F90 Inductive Proximity Sensor Monitors the Correct Mounting of Motor Chain Tensioners

    Numerous factors determine the life span of today's motors. In addition to light-running oils and clean-burning gas, mechanical parts like motor chains are responsible for a long life-span of modern motors. Every motor has normal mechanical wear. Keeping that mechanical wear to a minimum extends the life of the motor.