Druckseite anzeigen.
e-news Fakrikautomation von Pepperl+Fuchs
Product News
 

ML7 Series Photoelectric Sensors with ECOLAB Certificate and IP69K
Don't be fooled by its small size

ML7 Series miniature photoelectric sensors are developed for non-contact object detection in areas with confined space. They are certified according to ECOLAB, and fulfill the requirements covered by protection degree IP69K. Equipped with numerous features and unique selling points, the ML7 Series - and its miniature design - comes with outstanding precision, is easy to use and it operates reliably, even under the toughest environmental conditions.

 

Convergent mode sensor
Pepperl+Fuchs expands its series 31 photoelectric sensors

Pepperl+Fuchs has expanded its tried-and-tested range of Series 31 photoelectric sensors with a new convergent mode sensor. This is available from Pepperl+Fuchs, both with fixed cable and an M12 connection.

 

AS-Interface Compact Module for Restricted Installation Space
New modules in G16 housing from Pepperl+Fuchs

Pepperl+Fuchs provides solutions to save space in conveyor, handling, and robotic applications. The G16 AS-Interface compact module series has a robust potted 30 mm narrow housing and is specifically designed for installation and use in a confined space.

Application Report
 

Fuel and Lubrication Production Using AS-Interface
Gasoline filling station duo

Its perfect interplay with almost all conventional automation systems makes AS-Interface an ideal team player. AS-Interface excels in the process engineering area with its simplicity, flexibility, and economy. This was the case in a large-scale fuel and lubrication production system in the Rhine-Main area of Germany, completed at the end of 2006. The general networking was realized using a mixed dual application of PROFIBUS PA and a customized AS-Interface solution from Pepperl+Fuchs, using modules for potentially explosive areas.



Pepperl+Fuchs GmbH · Königsberger Allee 87 · 68307 Mannheim
Tel. 0621 776-1111 (Factory Automation)