Druckseite anzeigen.
About the movies

305
Serviceline Factory Automation

Phone +49 (0)621 776-4411
fa-info@de.pepperl-fuchs.com

Positioning of elevators
with Position Encoding System WCS

The absolute position of the elevator car is transmitted to the elevator control at an accuracy ± 0.4 mm, independent of the load and temperature variations. The contact-free WCS enables precise floor/cab zone positioning without the mechanical wear, linkages, and slippage associated with traditional absolute encoders.

back




Right click on this link, and choose "save target as..." to save this movie to your computer.



Pepperl+Fuchs GmbH · Lilienthalstr. 200 · 68307 Mannheim
Tel. 0621 776-1111 (Factory Automation)