Druckseite anzeigen.
About the movies

305
Serviceline Factory Automation

Phone +49 (0)621 776-4411
fa-info@de.pepperl-fuchs.com

Positioning of rack operating units
with Position Encoding System WCS

The WCS3 system is used to position the axes of the rack operating units. The WCS provides positional updates in real time ensuring prompt and precise position output to the control even at traveling speeds of more than 10 m/s and acceleration greater than 5 m/sē. Read heads with the speed output option have a shutdown output in the read head, if it exceeds the set speed limit.

back




Right click on this link, and choose "save target as..." to save this movie to your computer.



Pepperl+Fuchs GmbH · Lilienthalstr. 200 · 68307 Mannheim
Tel. 0621 776-1111 (Factory Automation)