Druckseite anzeigen.
About the movies

305
Serviceline Factory Automation

Phone +49 (0)621 776-4411
fa-info@de.pepperl-fuchs.com

Vehicle identification
with Position Encoding System WCS

In addition to the position of the vehicle, vehicle identification together with an end positioning system is another application for the WCS system. Each vehicle is fitted with a distinct code rail unit; the read head is firmly mounted. The code units made of stainless steel can be used in temperatures up to 250 °C.

back




Right click on this link, and choose "save target as..." to save this movie to your computer.



Pepperl+Fuchs GmbH · Lilienthalstr. 200 · 68307 Mannheim
Tel. 0621 776-1111 (Factory Automation)