Druckseite anzeigen.
About the movies

305
Serviceline Factory Automation

Phone +49 (0)621 776-4411
fa-info@de.pepperl-fuchs.com

Dancer control using the
inductive positioning system F90

Designed for high precision & continuous noncontact linear measurement, the inductive positioning system F90 is used to ensure consistent tension and proper position of the guide roller. The vertical travel of the roller is measured precisely and the system feed is controlled to prevent excessive tension. With sensing ranges up to 120 mm, it is ideal for applications where accurate, durable short-range linear measurement is required.

back




Right click on this link, and choose "save target as..." to save this movie to your computer.



Pepperl+Fuchs GmbH · Lilienthalstr. 200 · 68307 Mannheim
Tel. 0621 776-1111 (Factory Automation)