TERMEX Intrinsically Safe Operator Panels Increase Plant Productivity
TERMEX Intrinsically Safe Operator Panels Increase Plant Productivity
Powerful IT systems – A precondition for high production performance
Text or graphic based options: TERMEX series 200 panels
Extensive quality controls and documentation of batch production are also required due to the complex manufacturing process. All processing steps have to be cleared by the relevant operator. The MES manages the recipes dynamically while taking into account the various qualities of natural raw materials listed in the quantity specifications.
Wanted: Hardware in the safe area
TERMEX Series 300 has 37 control keys and is suitable for challenging projects
Symrise selected TERMEX operator terminals from Pepperl+Fuchs. The decisive factor for Symrise was the option of connecting TERMEX intrinsically safe operator panels to industrial weighing scales. TERMEX allows the connection of intrinsically safe industrial scales, e.g., those manufactured by Sartorius or Mettler-Toledo.
The TERMEX intrinsically safe operator panel selected by Symrise has a 5.7" display and is suitable for use in hazardous areas that correspond to ATEX Zone 1 and 22. TERMEX operator panels are also approved for the North American market (Class I, Div 1). The operator terminals are IP65 rated, and operate at ambient temperatures between -20 °C and +50 °C. TERMEX features an integrated keyboard so that user inputs can be processed. The operator panels also have an interface for barcode readers. Even the most complex processes can be displayed using the TERMEX Pro software.