News Archive 2010

F99 acceleration sensor in a robust housingF99 Series Acceleration Sensors

F99 series acceleration sensors monitor severe vibration or acceleration in your plant. The robust housing and noncontact measuring principle reliably help you to avoid critical situations.

Optical data coupler LS680DA: Data transfer with full fast Ethernet bandwidth of 100 Mbit/s New Optical Data Coupler LS680-DA Achieves Fast Ethernet Level

LS680-DA series optical data couplers from Pepperl+Fuchs are the first couplers on the market that can achieve a full fast Ethernet bandwidth of 100 Mbit/s, even over distances up to 150 m.

Laser Light Sensor LineRunner ODT-LR300Laser Light Sensor LineRunner ODT-LR300

There are numerous applications for industrial vision. Path correction, edge or gap measurement, volume measurement, or tolerance verification can now use Pepperl+Fuchs' powerful and reliable laser light sensor ODT LR300...

MAC335 compact reader with JavaScript functionsInnovative Universal Code Reader MAC335

The innovative stationary universal code reader MAC335 from Pepperl+Fuchs is an economical compact reader with small mounting dimensions, It reads all common 1D and 2D code symbologies...

Fiber optic sensors SU18 and SU19 seriesSU18 and SU19 Series Fiber Optic Sensors - Clarity at Last

These fiber optic sensors offer a wide range of product features that are ideal for many industrial applications...

As a system for measuring angle of rotation, the PCI inductive position coding system is ideal for heavy machine constructionThe Inductive Position Coding System PCI is Ideal for Heavy Machine Construction

Pepperl+Fuchs has developed a system for measuring angle of rotation: the PCI inductive position coding system. It is a very effective sensor solution for rotary joints and slewing bearings.

RL31-8-H-800-RT-IO - Measuring photoelectric sensorMeasuring Photoelectric Sensor: RL31-8-H-800-RT-IO

The measuring photoelectric sensor RL31-8-H-800-RT-IO combines the benefits of the triangulation principle with the measuring functionality of a distance sensor. An integrated measuring principle otherwise only found in distance sensors ...

Bero is moving - On July 1, 2010 Pepperl+Fuchs acquires proximity sensors from SiemensJuly 1, 2010: SIMATIC PX and Bero Customers Can Now Order Products at Pepperl+Fuchs

Pepperl+Fuchs, leading manufacturer of electronic sensors and components for the worldwide automation market, acquired the SIMATIC PX and BERO proximity sensor business from Siemens effective July 1, 2010.

Miniature ML100 series photoelectric sensors offer high functional safety even with long rangesML100 Series Photoelectric Sensors with Long Ranges and High Functional Safety

Miniature ML100 series photoelectric sensors from Pepperl+Fuchs provide for user-friendly, time-saving, and flexible use in factory automation systems ...

BIS510 vision sensor detects the correctness of paper sheets by image and code matchingVision Sensor BIS510 – No.1 for Sheet Verification

The new vision sensor BIS510 from Pepperl+Fuchs verifies the correctness of sheets in collating, folding and binding machines...

New Photoelectric Sensor Offers Excellent Properties for Safe Web Break MonitoringNew Unique Photoelectric Sensor for Web Break Monitoring

The new unique photoelectric sensor MLV41-8-HV-60-IR from Pepperl+Fuchs is designed as a web break monitor for various types of webstock in the print, paper and packaging industry ...

Data Matrix Positioning System PCV; Camera reads Data Matrix Code BandData Matrix Positioning System PCV

Combined with the latest camera technology and the Data Matrix code band, the PCV read head is suitable for a wide range of positioning tasks in various applications.

Ultra-compact AS-Interface G10 module from Pepperl+FuchsAS-Interface G10 Ultra-Compact Module

The world´s smallest AS-Interface module, the new ultra-compact AS-Interface G10 module from Pepperl+Fuchs, easily transforms every sensor into an AS-Interface sensor …

Metal Face Ultrasonic Sensor UMC3000 easily handles steam cleaningMetal Face Ultrasonic Sensor UMC3000

The UMC3000 ultrasonic sensor is the right choice, especially for applications where the sensor is subject to high humidity and needs to be resistant to contamination.

Innovative clean housing design protects the new AS-Interface G11 module, even from steam cleaners or pressure washdownsNew AS-Interface G11 Module with IP68/IP69k Protection

The new AS-Interface G11 field modules from Pepperl+Fuchs offer an innovative clean housing concept in a robust, compact, round design and are particularly suitable for assembly machines and process automation applications ...


Serviceline Information

News+Events