Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Metal Face Ultrasonic Sensor UMC3000

For harsh environment use - even in the food processing or commercial vehicle sectors

Metal Face Ultrasonic Sensor UMC3000
Metal Face Ultrasonic Sensor UMC3000 easily handles steam cleaning

The UMC3000 ultrasonic sensor is the right choice, especially for applications where the sensor is subject to high humidity and needs to be resistant to contamination.

The housing surface and shape are constructed smoothly without gaps so the sensor meets strict requirements for the food processing industry.


Benefits at a glance:

  • Ultrasonic sensor with metal face transducer
  • 200 … 3000 mm sensing range
  • Robust and impermeable IP68/IP69k design
  • Housing material 1.4404 (V4A)/ AISI 316L
  • Smooth housing with surface roughness Ra < 0.8
  • Constructed according to the EHEDG guidelines for hygienic design

Ultrasonic sensor UMC3000

UMC3000 - chemically resistant LED window

UMC3000 - chemically resistant LED window
Cable bushing designed as chemically resistant LED window

UMC3000 - Chemically Resistant

Chemically resistant
Resistant to chemical detergents and insensitive to extreme environmental influences

UMC3000 - Impermeable according IP68/IP69k Impermeable
IP68/IP69k pressure-resistant
UMC3000 - Temperature resistant Temperature resistant
Can be used in a wide temperature range from -25° C to +60° C
UMC3000 - Mechanically Robust  Mechanically robust
Stable and corrosion resistant V4A housing
Hygienic design

Hygienic design
The smooth housing and seamless transitions guarantee maximum hygiene in the food processing sector. Designed according to EHEDG guidelines *



* EHEDG = European Hygienic Engineering & Design Group