Ultrasonic Sensor F77 - The Small One: Ideal for Tight Mounting Conditions
Ultrasonic Sensors by Pepperl+Fuchs - The Pulse of Automation
An ultrasonic sensor from the F77 Series accurately detects objects made of materials that are typically difficult to detect.
Discover the new generation of ultrasonic sensors in miniature design. An ultrasonic sensor from the F77 series covers objects to the nearest millimeter and detects even the most difficult materials such as reflective objects. The F77 miniature ultrasonic sensors Series is available in three major operating principles:
- Direct detection sensor with background suppression
- Retroreflective
- Thru-beam sensor with large detection area
Your benefits from the F77 ultrasonic sensor series
- Very short blind zone (10 mm) for space-restrictive areas
- Reliable detection of transparent objects – independent of material
- High interference resistance against compressed air and machine noise
- Easy installation and setup
- Compatible with optical design
- Types with high switching frequency available