Application-Specific Print and Paper Sensors
Trouble-free print runs
Application-specific sensors for the print and paper industry
In the field of ultrasonic sensors, the new cube miniature sensor series F77 are simple to use, have a high sensing range of up to 400 mm, and a small blind range. These features suit the sensor in applications such as sheet presence detection and paper stack centering.
An additional highlight is our double sheet sensor series UDC, which are able to operate over a wide sheet material range without teach-in. Even in applications where heavy paper dust or powder application might occur, highly reflective, coloured, or transparent materials are reliably detected.
The new cube miniature photoelectric sensor series ML10 features very high switching accuracy and sharp background suppression. Thus, they are ideal for applications where precise edge detection is crucial, especially in front-and side edge detection applications. These miniature sensors have a extremely small cube design and are suitable for use in sheet fed printing machines for object or edge detection.
New sensors have been added to the ML4.2 family of precision sensors. In addition to IP67/69k protection, these sensors have a scratch- and chemical-resistant lens, highly visible LEDs, and a robust full-metal die cast insert for mounting. New members of the ML4.2 family include dual sensors with background suppression for applications such as web alignment or for improved detection of transparent media.
Additionally, various inductive sensors are available in proven standard designs but also in the smallest cube (F79) and cylindrical (D3, M4) designs. These sensors are easily adapted to your specific application.
Reliable non-contact detection even when contaminated with oil and dust - that is Pepperl+Fuchs Sensors.